Filters

DEA162690LT-1217A2

Product Status
Production (NRND)
Recommended Alternate Part No. : DEA162690LT-5051B1 (Interchangeability is not guaranteed.)
Filter Type
LPF
Application
W-LAN
WiMAX
Bluetooth
UMTS
LTE
5G
Cellular Band
Band 7/30/38/40/41/69
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2300 to 2690MHz
Insertion Loss [Max.]
0.8dB
Attenuation [Min.]
25dB at 4600 to 5400MHz
25dB at 6900 to 8070MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet