Filters

DEA162690LT-5057C1

Product Status
Production
Filter Type
LPF
Application
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/7/9/10/23/25/30/33/35/37/38/39/40/41/65/66/69/80/84/86
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
1710 to 2690MHz
Insertion Loss [Max.]
0.5dB
Attenuation [Min.]
5dB at 3296 to 3339MHz
17dB at 3420 to 3570MHz
12dB at 3700 to 3820MHz
16dB at 3840 to 3960MHz
14dB at 4120 to 4245MHz
14dB at 4400 to 4574MHz
21dB at 4944 to 5094MHz
30dB at 5130 to 5335MHz
Return Loss [Min.]
15dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
Terminal Shape
LGA
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...