Filters

DEA162700LT-5014A1

Product Status
Production (NRND)
Recommended Alternate Part No. : DEA162690LT-5051B1 (Interchangeability is not guaranteed.)
Filter Type
LPF
Application
W-LAN
WiMAX
Bluetooth
UMTS
LTE
5G
Cellular Band
Band 7/38/41/69
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2700MHz
Insertion Loss [Max.]
0.35dB
Attenuation [Min.]
26dB at 4800 to 5390MHz
23dB at 7200 to 8085MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...