Filters

DEA163600BT-1259A1

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.26, 2025
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Filter Type
BPF
Application
WiMAX
UMTS
LTE
5G
Cellular Band
Band 22/42/43/48/49/52/78
Application Grade
Commercial Grade
Series
DEA16-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
3300 to 3900MHz
Insertion Loss [Max.]
2dB
Attenuation [Min.]
25dB at 806 to 825MHz
25dB at 825 to 849MHz
25dB at 880 to 915MHz
25dB at 1710 to 1785MHz
25dB at 1850 to 1910MHz
25dB at 1920 to 1980MHz
20dB at 2400 to 2500MHz
5dB at 4900 to 5900MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...