Filters

DEA165363BT-2124A3

Product Status
Production (NRND)
Recommended Alternate Part No. : DEA165375BT-2122A1 (Interchangeability is not guaranteed.)
Filter Type
BPF
Application
W-LAN
Cellular Band
Application Grade
Commercial Grade
Series
DEA16-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
4900 to 5825MHz
Insertion Loss [Max.]
1.5dB
Attenuation [Min.]
46.5dB at 1710 to 1990MHz
46.5dB at 2110 to 2170MHz
40dB at 2400 to 2484MHz
30dB at 2500 to 2570MHz
30dB at 2620 to 2690MHz
10dB at 3300 to 3900MHz
30dB at 9800 to 11650MHz
25dB at 14700 to 17475MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0028g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet