Filters

DEA202450BT-1294C1-H

Filter Type
BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA20-B
Status
EOL announcedEOL announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2024
Brand
TDK
  • RF Components,Filters:DEA202450BT-1294C1-H

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.10mm
Thickness(T)
0.80mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2412 to 2484MHz
Insertion Loss [Max.]
1.35dB
Attenuation [Min.]
30dB at 804 to 828MHz
20dB at 1608 to 1656MHz
30dB at 3216 to 3312MHz
40dB at 4020 to 4140MHz
20dB at 4824 to 4968MHz
20dB at 5628 to 5796MHz
20dB at 6432 to 6624MHz
35dB at 7200 to 7500MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.012g
Terminal Shape
LGA
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...