Filters

DEA202450BT-2135E2

Product Status
Production (NRND)
Recommended Alternate Part No. : DEA202450BT-2175A1-H (Interchangeability is not guaranteed.)
Filter Type
BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA20-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.95mm ±0.05mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
2.3dB
Attenuation [Min.]
40dB at 170 to 240MHz
35dB at 746 to 764MHz
35dB at 824 to 849MHz
35dB at 925 to 960MHz
35dB at 1570 to 1610MHz
38dB at 1805 to 1910MHz
25dB at 2110 to 2170MHz
35dB at 4800 to 5000MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.013g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...