Filters

DEA202450BT-7116E1

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2027
Filter Type
B-BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA20-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.95mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50bal
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
2dB
Attenuation [Min.]
40dB at 10 to 960MHz
25dB at 1710 to 1910MHz
25dB at 4800 to 5000MHz
15dB at 7200 to 7500MHz
Return Loss at Unbalanced Port [Min.]
9dB
Return Loss at Balanced Port [Min.]
9dB
Phase Balance
180° ± 15°
Amplitude Balance
0dB ± 1.5dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0133g
Terminal Shape
Side
Number of Terminal
8
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...