Filters

DEA203600BT-7127E3

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2024
Filter Type
B-BPF
Application
WiMAX
UMTS
LTE
Cellular Band
Band 22/42/43/48/49
Application Grade
Commercial Grade
Series
DEA20-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
1.00mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 100bal
Start/Stop Frequency
3400 to 3800MHz
Insertion Loss [Max.]
2.4dB
Attenuation [Min.]
15dB at 500 to 800MHz
25dB at 800 to 960MHz
27dB at 1700 to 1900MHz
27dB at 1900 to 1980MHz
15dB at 2300 to 2690MHz
15dB at 5150 to 5875MHz
Return Loss at Unbalanced Port [Min.]
9dB
Return Loss at Balanced Port [Min.]
Phase Balance
180° ± 20°
Amplitude Balance
0dB ± 2dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
8
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...