Filters

DEA204480BT-3019B2

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.26, 2025
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Filter Type
BPF
Application
Transfer Jet
Cellular Band
Application Grade
Commercial Grade
Series
DEA20-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.50mm ±0.05mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
4200 to 4760MHz
Insertion Loss [Max.]
3.3dB
Attenuation [Min.]
40dB at 2400 to 2500MHz
20dB at 3200 to 3800MHz
18dB at 5150MHz
22.5dB at 5160 to 5170MHz
28dB at 5170 to 5850MHz
30dB at 8960MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.007g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...