Filters

DEA204700BT-2307A1

Product Status
Production
Filter Type
BPF
Application
5G
Cellular Band
Band 79
Application Grade
Commercial Grade
Series
DEA20-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.10mm
Thickness(T)
0.65mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
4400 to 5000MHz
Insertion Loss [Max.]
0.85dB
Attenuation [Min.]
20dB at 500 to 1606MHz
23dB at 1606 to 2400MHz
23dB at 2400 to 2500MHz
21dB at 2500 to 2690MHz
5dB at 2700 to 3150MHz
13dB at 3300 to 3800MHz
0.7dB at 3800 to 4200MHz
15dB at 8800 to 10000MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 90°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0055g
Terminal Shape
LGA
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet