Filters

DEA205425BT-2190E1

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.26, 2025
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Filter Type
BPF
Application
W-LAN
Cellular Band
Application Grade
Commercial Grade
Series
DEA20-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
1.00mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
4920 to 5950MHz
Insertion Loss [Max.]
1dB
Attenuation [Min.]
30dB at 980 to 1190MHz
26dB at 1960 to 2380MHz
26dB at 2940 to 3570MHz
26dB at 7250 to 9520MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...