Filters

DEA211898BT-9033B1

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Apr.28, 2021
Last Purchase Order Date : Dec.31, 2022
Last Shipment Date : Mar.31, 2023
Filter Type
B-BPF
Application
GSM
UMTS
LTE
5G
Cellular Band
Band 1/2/3/5/6/8/9/19/23/25/33/34/35/36/37/39/65/70/81/84
Application Grade
Commercial Grade
Series
DEA21-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.50mm ±0.15mm
Thickness(T)
1.10mm ±0.10mm

Electrical Characteristics

Characteristic Impedance 1 (Ω)
50se | 200bal
Start/Stop Frequency 1
869 to 960MHz
Insertion Loss 1 [Max.]
1.5dB
Attenuation 1 [Min.]
15dB at 434.5 to 480MHz
20dB at 1738 to 1920MHz
20dB at 2607 to 2880MHz
Return Loss 1 at Unbalanced Port [Min.]
Return Loss 1 at Balanced Port [Min.]
Phase Balance 1
180° ± 10°
Amplitude Balance 1
0dB ± 1dB
Characteristic Impedance 2 (Ω)
50se | 200bal
Start/Stop Frequency 2
1805 to 2025MHz
Insertion Loss 2 [Max.]
1.9dB
Attenuation 2 [Min.]
16.5dB at 902.5 to 1012.5MHz
15dB at 2400 to 2500MHz
20dB at 3610 to 4050MHz
13dB at 5415 to 6000MHz
Return Loss 2 at Unbalanced Port [Min.]
Return Loss 2 at Balanced Port [Min.]
Phase Balance 2
180° ± 10°
Amplitude Balance 2
0dB ± 1.5dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0112g
Terminal Shape
LGA
Number of Terminal
10
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...