Filters

DEA252450BT-2024C2

Product Status
Production (NRND)
Recommended Alternate Part No. : DEA202450BT-2175A1-H (Interchangeability is not guaranteed.)
Filter Type
BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA25-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness(T)
0.90mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2480MHz
Insertion Loss [Max.]
3dB
Attenuation [Min.]
50dB at 880 to 960MHz
50dB at 1565 to 1585MHz
48dB at 1710 to 1880MHz
48dB at 1930 to 1990MHz
22dB at 2110 to 2170MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.016g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...