Filters

DEA252593BT-2074A3

Product Status
Production (NRND)
Recommended Alternate Part No. : DEA202450BT-2175A1-H (Interchangeability is not guaranteed.)
Filter Type
BPF
Application
UMTS
LTE
5G
Cellular Band
Band 7/38/41/69
Application Grade
Commercial Grade
Series
DEA25-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness(T)
1.00mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2496 to 2690MHz
Insertion Loss [Max.]
2.5dB
Attenuation [Min.]
18dB at 2125 to 2313MHz
12dB at 2992MHz
Return Loss [Min.]
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.025g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...