Filters

DEA255787BT-2044A1

Product Status
Production (NRND)
Filter Type
BPF
Application
LTE
Cellular Band
Band 255
Application Grade
Commercial Grade
Series
DEA25-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness(T)
1.50mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
5725 to 5850MHz
Insertion Loss [Max.]
1.6dB
Attenuation [Min.]
50dB at 1908 to 1950MHz
47dB at 3816 to 3900MHz
25dB at 11450 to 11700MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.025g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...