Isolators / Circulators

Function
Circulators
Direction of Circulation
Clock-Wise
Cellular Band
Band 7
Application Grade
Commercial Grade
Series
CU4S0506
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)

Images are for reference only and show example products.

3D Model

Size

W Size
5mm
Length(L)
5.20mm ±0.30mm
Width(W)
5.00mm ±0.30mm
Thickness(T)
2.00mm ±0.20mm

Electrical Characteristics

Center Frequency
2535MHz
Start/Stop Frequency
2500 to 2570MHz
Bandwidth
70MHz
Isolation [Min.]
13dB
Insertion Loss [Max.]
0.75dB
VSWR
1.6
Handling Power
5W
Reflection Power
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-35 to 85°C
AEC-Q200
No
Mounting Method
SMD
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
0.2g
Further Details
Please refer to the catalog / data sheet