Isolators / Circulators

CU4S0506BT-793-00

Function
isolator
Direction of Circulation
counter clock-wise
Cellular Band
Band 14
Application Grade
Commercial Grade
Series
CU4S0506
Status
EOL announcedEOL announced
Recommended Alternate Part No. : None
Discontinue Issue Date : Dec.22, 2023
Last Purchase Order Date : Sep.30, 2024
Last Shipment Date : Dec.31, 2024
Brand
TDK
  • RF Components,Isolators:CU4S0506AT

Images are for reference only and show example products.

3D Model

Size

W Size
5mm
Length(L)
5.20mm ±0.30mm
Width(W)
5.00mm ±0.30mm
Thickness(T)
2.00mm ±0.20mm

Electrical Characteristics

Center Frequency
793MHz
Start/Stop Frequency
788 to 798MHz
Bandwidth
10MHz
Isolation [Min.]
15dB
Insertion Loss [Max.]
0.8dB
VSWR
1.5
Handling Power
5W
Reflection Power
2W
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-35 to 85°C
AEC-Q200
NO
Mounting Method
SMD
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
0.2g
Further Details
Please refer to the catalog / data sheet