Isolators / Circulators

Function
Isolators
Direction of Circulation
Clock-Wise
Cellular Band
Band 34
Application Grade
Commercial Grade
Series
CU4S0701
Status
EOL announcedEOL announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Aug.29, 2019
Last Purchase Order Date : Sep.30, 2020
Last Shipment Date : Dec.31, 2020

Images are for reference only and show exemplary products.

Size

W Size
7mm
Length(L)
7.00mm ±0.30mm
Width(W)
7.12mm +0.31,-0.30mm
Thickness(T)
2.75mm ±0.25mm

Electrical Characteristics

Center Frequency
2017.5MHz
Start/Stop Frequency
2010 to 2025MHz
Bandwidth
15MHz
Isolation [Min.]
15dB
Insertion Loss [Max.]
0.7dB
VSWR
1.5
Handling Power
10W
Reflection Power
2W
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-35 to 85°C
AEC-Q200
No
Mounting Method
SMD
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
0.5g
Further Details
Please refer to the catalog / data sheet