Modules

SESUB-PAN-T2541

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Oct.17, 2017
Last Purchase Order Date : Jan.31, 2018
Last Shipment Date : Jun.30, 2018
Applications
Bluetooth
Feature
BLE V4.0
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.60mm ±0.10mm
Width(W)
4.60mm ±0.10mm
Thickness(T)
1.20mm Max.

Electrical Characteristics

Vsupply
2 to 3.6V
Output Power (Typ.)
0dBm
Interface
UART/SPI/I2C/GPIO/ADC
Consumption Current [RX mode] (Typ.)
19.8mA
Consumption Current [TX mode] (Typ.)
20.6mA
Consumption Current [Sleep mode] (Typ.)
1.2μA

Other

Operating Temp. Range (Including Self-Temp. Rise)
-20 to 70°C
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
Weight
0.05g

Tech Info

Collapse all Expand all