Triplexers

TPX255000MT-7066A1

Product Status
Production
Application
GSM
GPS
UMTS
LTE
5G
Cellular Band
Band 2/3/4/5/6/7/8/9/10/12/13/14/17/18/19/20/22/26/27/28/29/30/36/38/40/41/42/43/44/48/49/52/66/67/68/69/71/79/80/81/82/83/85/86
Application Grade
Commercial Grade
Series
TPX25
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.15mm
Width(W)
2.00mm ±0.15mm
Thickness(T)
0.65mm Max.

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
617 to 2690MHz
Insertion Loss [Max.]
1.2dB
Attenuation [Min.]
22dB at 3300 to 3700MHz
22dB at 3700 to 3800MHz
22dB at 3800 to 4200MHz
27dB at 4400 to 5000MHz
30dB at 5150 to 5925MHz
10dB at 5925 to 12750MHz
Return Loss [Min.]
10dB
----- Middle Band -----
Start/Stop Frequency
3300 to 3800MHz
Insertion Loss [Max.]
1.35dB
Attenuation [Min.]
22dB at 617 to 1427MHz
23dB at 1427 to 2500MHz
19dB at 2500 to 2690MHz
10dB at 4400 to 5000MHz
Return Loss [Min.]
10dB
----- High Band -----
Start/Stop Frequency
4400 to 5000MHz
Insertion Loss [Max.]
1.4dB
Attenuation [Min.]
25dB at 617 to 2690MHz
5dB at 2690 to 3150MHz
14dB at 3300 to 3600MHz
13dB at 3600 to 3800MHz
1dB at 3800 to 4200MHz
15dB at 8800 to 10000MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 90°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0111g
Terminal Shape
LGA
Number of Terminal
9
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...