Chip NTC Thermistors (Sensor)

NTCG043JF103FTB

Applications
Commercial GradeCommercial Grade
Features
ULUL Certificate
125°C125°C
Series
NTCG
Status
In DevelopmentIn Development
Brand
TDK

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.40mm ±0.02mm
Width(W)
0.20mm ±0.02mm
Thickness(T)
0.20mm ±0.02mm
Terminal Width(B)
0.07mm Min.
Recommended Land Pattern (PA)
0.20mm Nom.
Recommended Land Pattern (PB)
0.18mm ±0.03mm
Recommended Land Pattern (PC)
0.19mm ±0.01mm

Electrical Characteristics

Resistance [at 25°C]
10kΩ
Resistance Tolerance
±1%
B value (Typ.) [25/50°C]
3380K
B value (Typ.) [25/85°C]
3435K
B value (Typ.) [25/100°C]
3453K
B value Tolerance
±1%
Max. Electric Power [at 25°C]  ?
Permissive Operating Current [at 25°C]  ?
Thermal Dissipation Constant [at 25°C]  ?
1mW/°C | 1mW/K

Other

Max. Operating Temperature
125°C
Soldering Method
Reflow
UL File No.
E250289
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
20000pcs
Weight
0.0001g