NTC Sensor Assembly/Systems

Applications
Automotive
Features
AEC-Q200AEC-Q200
Type
Plastic Case Type/ ATF Oil Temperature Sensor
Series
NTCDP
Status
ProductionProduction
Brand
TDK

Images are for reference only and show exemplary products.

Size

Detail Size Information
Please refer to the catalog

Electrical Characteristics

Nominal Resistance
72Ω at 140°C
Nominal Resistance Tolerance
±5%
B value
3520K
B value Condition
B20/80
B value Tolerance
±2%
Max. Electric Power [at 25°C]
40mW
Thermal Dissipation Constant [at 25°C]
5mW/°C

Other

Operating Temperature Range
-40 to 150°C
UL File No.
AEC-Q200
Yes
Packing
Box
Package Quantity
400pcs
Weight
12g