NTC Sensor Assembly/Systems

Applications
Home Appliance
Features
Type
ABS Plastic Case Type
Series
NTCDP
Status
ProductionProduction
Brand
TDK

Images are for reference only and show exemplary products.

Size

Detail Size Information
Please refer to the catalog

Electrical Characteristics

Nominal Resistance
5.6kΩ at 3°C
Nominal Resistance Tolerance
±3%
B value
3850K
B value Condition
B3/50
B value Tolerance
±3%
Max. Electric Power [at 25°C]
20mW
Thermal Dissipation Constant [at 25°C]
2.5mW/°C

Other

Operating Temperature Range
-40 to 85°C
UL File No.
AEC-Q200
No
Packing
Box
Package Quantity
1000pcs
Weight
3.93g