NTC Sensor Assembly/Systems

Applications
Industrial
Automotive
Features
Type
LUG Terminal Type
Series
NTCGP
Status
ProductionProduction
Brand
TDK

Images are for reference only and show exemplary products.

Size

Detail Size Information
Please refer to the catalog

Electrical Characteristics

Nominal Resistance
50kΩ at 25°C
Nominal Resistance Tolerance
±3%
B value
3950K
B value Condition
B25/50
B value Tolerance
±2%
Max. Electric Power [at 25°C]
24mW
Thermal Dissipation Constant [at 25°C]
3mW/°C

Other

Operating Temperature Range
-40 to 125°C
UL File No.
AEC-Q200
No
Packing
Box
Package Quantity
1000pcs
Weight
3.2g