Motion Sensors

Applications
Automotive GradeAutomotive Grade
Market
Gyroscope
Accelerometer
Automotive
Axis
6-Axis
Features
AEC-Q100AEC-Q100
Series
IAM
Status
PreliminaryPreliminary
Comments
Dual-axis gyroscope for optical image stabilization available in X/Y and X/Z configurations at 0.9 and 0.75 mm package heights.

Images are for reference only and show exemplary products.

Size

Length(L)
3.00mm ±0.10mm
Width(W)
3.00mm ±0.10mm
Thickness(T)
0.75mm ±0.05mm

Electrical Characteristics

Digital Output
I²C
SPI
VDD Power Supply / V
1.71 to 3.6
VDDIO I/O Power Supply / V
1.71 to 3.6
Gyro FSR
±250/500/1000/2000
Gyro Sensitivity Error
131/65.5/32.8/16.4
Gyro Rate Noise
0.005dps/√Hz
Accel FSR
±2/4/8/16
Accel Sensitivity Error
16384/8192/4096/2048
Accel Noise
Compass FSR
Pressure Sensor Relative Accuracy
Pressure Sensor Noise

Other

Operating Temperature Range
-40 to 85°C
AEC-Q100
Yes
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
5000pcs
Weight
0.14g