Surface Potential Sensors

EFS22D67-03

Product Status
Production
Applications
Commercial Grade
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the catalog

Electrical Characteristics

Power Supply Voltage[DC]
24V ±2.4V
Consumption Current(Max.)
150mA
Sensing Voltage Range(Ve)
-1000 to 0V
Sensing Voltage Accuracy Assurance Range
-900 to 0V
Output Voltage
0 to 4.5V ± 0.05V (Output -1/200 of Ve)
Response Time(Max.)
20ms
Rise Time(Typ.)
11ms
Fall Time(Typ.)
13.5ms
Sensing Distance
2 to 3mm

Other

Operating Temp. Range
0 to 50°C
Packing
Bulk (Tray)
Package Quantity
40pcs
Weight
38g

Tech Info

Collapse all Expand all