Surface Potential Sensors
EFS31D57-03
|
|
Size
| Detail Size Information |
Electrical Characteristics
| Power Supply Voltage[DC] |
|
| Consumption Current(Max.) |
|
| Sensing Voltage Range(Ve) |
|
| Sensing Voltage Accuracy Assurance Range |
|
| Output Voltage |
|
| Response Time(Max.) |
|
| Rise Time(Typ.) |
|
| Fall Time(Typ.) |
|
| Sensing Distance |
|
Other
| Operating Temp. Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Customer who viewed this product also viewed
Signal Line Common Mode Chokes/Filters
ACM2012-201-2P-T001
|Z|=200Ω at 100MHz
Rated current=0.35A
L x W x T :
2mm x 1.2mm x 1.2mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C270MTAAB
Maximum continuous voltage [DC]=17V
Maximum Clamping Voltage (8/20uS)=52V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C101KT4R7YA8
Maximum continuous voltage [DC]=70V
Maximum Clamping Voltage (8/20uS)=212V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C270KT150NA8
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=52V
Surface Potential Sensors
EFS22D67-03
Sensing Distance = 1.5mm to 3.5mm
Sensing Voltage Range Ve = -1000 to 0 V
Chip NTC Thermistors (Sensor)
NTCG063JF103FTBA
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
NTCG104QH474HT1
Resistance (at 25°C)=470kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCGS103JX103DT8
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±0.5%
Chip NTC Thermistors (Sensor)
NTCGS163JF103FT8
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Piezoelectric Powder Level Sensors
TS15D20-XX
Product Type=Assembly
Sensor Dia.(Nom)=11mm