Magnetic Toner Density / Quantity Sensors
TS0505ADA-XXX
|
|
Size
| Dimension |
|
| Sensor Diameter |
|
| Sensor Height |
|
Electrical Characteristics
| Operating Voltage[DC] |
|
| Max. Output Voltage |
|
| Output Signal |
|
Other
| Operating Temp. Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Customer who viewed this product also viewed
SMD / SMT Inductors (Coils)
LTF5022T-470MR66-D
L=47μH
Rated current=0.66A
L x W x T :
6.5 x 5.0 x 2.2mm
3-terminal Filters
YFF18PW0J475MT0H9N
Insertion Loss=40dB (0.2MHz to 2000MHz)
Rated current=4A
LxWxT: 1.6x0.8x0.6mm
For Power Line
Surge Arresters
B88069X2093A802
2 electrodes Arresters
Nominal DC sparkover voltage = 3600V
Humidity Sensors
CHS-CGC5-28
Product Type=Assembly
Nominal Accuracy=±7%
Humidity Sensors
CHS-UGR
Product Type=Assembly
Nominal Accuracy=±5%
Liquid Level Sensors
B59011E0160A040
Maximum Operating Voltage = 25V
Rated resistance = 140 ±60Ω
Magnetic Toner Density / Quantity Sensors
TS0505ADK-XXX
Sensor Dia.(Nom)=8mm
Output Signal=Analog/Digital
Magnetic Toner Density / Quantity Sensors
TS0505ANA-XXX
Sensor Dia.(Nom)=10mm
Output Signal=Analog
Magnetic Toner Density / Quantity Sensors
TS0505ANK-XXX
Sensor Dia.(Nom)=8mm
Output Signal=Analog
Magnetic Toner Density / Quantity Sensors
TS0505ANZ-XXX
Sensor Dia.(Nom)=6mm
Output Signal=Analog