Film Solar Cells

BCS2717B4

Applications
General
Series
BCS
Status
PreliminaryPreliminary
Brand
TDK
  • Film Solar Cells

Images are for reference only and show example products.

Size

Product size
27×17mm
Thickness (Electrode part)
0.18mm Nom.
Thickness (Other)
0.15mm Nom.

Electrical Characteristics

Conditions
Output at illuminance 200Lx(Standard value)
Operating current
16μA
Operating voltage
2V
Open circuit voltage
2.8V

Other

Number of series cells
4
Weight
0.07g