Film Solar Cells

BCSC452B3

Applications
General
Series
BCS
Status
EOL announcedEOL announced
Recommended Alternate Part No. : None
Discontinue Issue Date : Feb.3, 2025
Last Purchase Order Date : Jul.31, 2025
Last Shipment Date : Jan.31, 2026
Brand
TDK
  • Film Solar Cells

Images are for reference only and show example products.

Size

Product size
25×19mm
Thickness (Electrode part)
0.18mm Nom.
Thickness (Other)
0.15mm Nom.

Electrical Characteristics

Conditions
Output at illuminance 200Lx(Standard value)
Operating current
19μA
Operating voltage
1.5V
Open circuit voltage
2.1V

Other

Number of series cells
3
Weight
0.07g