PowerHap™ Actuators

B54101H1020A001

Applications
Automotive GradeAutomotive Grade
Type
2626H023V120
Status
ProductionProduction
  • PowerHap Actuators:PowerHap 15G

Images are for reference only and show example products.

Size

Length(L)
26.00mm Nom.
Width(W)
26.00mm Nom.
Thickness(T)
2.30mm Nom.

Electrical Characteristics

Rated Voltage
-20 to 120V
Capacitance (Nom.)
4.4μF
Acceleration (Nom.)
35G at 100g load mass, single pulse, Sine wave 200Hz, Vin=120V
Displacement (Nom.)
230μm
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
Packing
Bulk
Package Quantity
20pcs
Weight
6.5g
Further Details
Please refer to the data sheet