PowerHap™ Actuators

B54103H2020A001

Applications
Automotive GradeAutomotive Grade
Type
0909H011V060
Status
ProductionProduction
  • PowerHap Actuators:PowerHap 7G

Images are for reference only and show example products.

Size

Length(L)
9.00mm Nom.
Width(W)
9.00mm Nom.
Thickness(T)
1.10mm Nom.

Electrical Characteristics

Rated Voltage
-10 to 60V
Capacitance (Nom.)
0.85μF
Acceleration (Nom.)
2.5G at 100g load mass, single pulse, Sine wave 200Hz, Vin=60V
Displacement (Nom.)
35μm
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
Packing
Bulk
Package Quantity
88pcs
Weight
0.5g
Further Details
Please refer to the data sheet