PowerHap™ Actuators

Z63000Z2910Z1Z38

Applications
Automotive GradeAutomotive Grade
Type
6005H090V120
Status
PreliminaryPreliminary
  • PowerHap Actuators:PowerHap 6005H070V120, 6005H090V120

Images are for reference only and show example products.

Size

Length(L)
60.00mm Nom.
Width(W)
5.00mm Nom.
Thickness(T)
9.00mm Nom.

Electrical Characteristics

Rated Voltage
-20 to 120V
Capacitance (Nom.)
3.4μF
Acceleration (Nom.)
14G at 100g load mass, single pulse, Sine wave 200Hz, Vin=120V
Displacement (Nom.)
150μm
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
Packing
Package Quantity
1pcs
Weight
Further Details
Please refer to the data sheet