PowerHap™ Actuators

Z63000Z2910Z1Z39

Applications
Automotive GradeAutomotive Grade
Type
1204H018V060
Status
PreliminaryPreliminary
  • PowerHap Actuators:PowerHap 1204H018V060

Images are for reference only and show example products.

Size

Length(L)
12.00mm Nom.
Width(W)
4.00mm Nom.
Thickness(T)
1.80mm Nom.

Electrical Characteristics

Rated Voltage
-10 to 60V
Capacitance (Nom.)
0.42μF
Acceleration (Nom.)
5G at 100g load mass, single pulse, Sine wave 200Hz, Vin=60V
Displacement (Nom.)
27μm
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
Packing
Package Quantity
1pcs
Weight
Further Details
Please refer to the data sheet