PowerHap™ Actuators

Z63000Z2910Z1Z41

Applications
Automotive GradeAutomotive Grade
Type
0904H014V060
Status
PreliminaryPreliminary
  • PowerHap Actuators:PowerHap 0904H014V060

Images are for reference only and show example products.

Size

Length(L)
9.00mm Nom.
Width(W)
3.75mm Nom.
Thickness(T)
1.40mm Nom.

Electrical Characteristics

Rated Voltage
-10 to 60V
Capacitance (Nom.)
0.32μF
Acceleration (Nom.)
3.3G at 100g load mass, single pulse, Sine wave 200Hz, Vin=60V
Displacement (Nom.)
15μm
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
Packing
Package Quantity
1pcs
Weight
Further Details
Please refer to the data sheet