PowerHap™ Actuators

Z63000Z2910Z1Z43

Applications
Automotive GradeAutomotive Grade
Type
1919H021V120
Status
PreliminaryPreliminary
  • PowerHap Actuators:PowerHap 15G

Images are for reference only and show example products.

Size

Length(L)
19.40mm Nom.
Width(W)
19.40mm Nom.
Thickness(T)
2.10mm Nom.

Electrical Characteristics

Rated Voltage
-20 to 120V
Capacitance (Nom.)
2.5μF
Acceleration (Nom.)
25G at 100g load mass, single pulse, Sine wave 200Hz, Vin=120V
Displacement (Nom.)
130μm
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
Packing
Package Quantity
1pcs
Weight
Further Details
Please refer to the data sheet