PiezoListen™ Piezo Speakers

PHUA3030-049B-00-000

Applications
Commercial GradeCommercial Grade
Series
PHU
Status
ProductionProduction
  • PiezoListen™ Piezo Speakers:PHUA3030-049B

Images are for reference only and show example products.

Element Size

Length(L)
30.00mm ±0.50mm
Width(W)
30.00mm ±0.50mm
Thickness(T)
0.49mm Nom.

Electrical Characteristics

Operating Voltage (Max.)
24Vp-p (±12V)
Capacitance
4.8μF

Other

Operating Temperature Range
-10 to 60°C
Packing
Bulk(Tray)
Package Quantity
200pcs
Weight
3.4g