PiezoListen Piezo Speakers

PHUA6630-076B-00-000

Product Status
Production
Applications
Commercial Grade
Series
PHU
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Element Size

Length(L)
66.00mm ±1.00mm
Width(W)
30.00mm ±1.00mm
Thickness(T)
0.76mm Nom.

Electrical Characteristics

Operating Voltage (Max.)
48Vp-p (±24V)
Capacitance
7.8μF

Other

Operating Temperature Range
-10 to 60°C
Packing
Bulk (Tray)
Package Quantity
90pcs
Weight
11.7g

Tech Info

Collapse all Expand all