Electromagnetic Buzzers

SD1209TT-A1

Product Status
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : Nov.6, 2023
Last Purchase Order Date : Sep.30, 2025
Last Shipment Date : Sep.30, 2027
Applications
Automotive Grade
Series
SD
Terminal Shape
Pin Terminal
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Size

Dimension
D12.0 x H9.0
Terminal Pitch
5.00mm Nom.

Electrical Characteristics

Sound Pressure Level (Min.)
85dB
Frequency
2.048kHz
Rated Input Voltage
12V0-p
Sound Pressure Level vs. Frequency
Please refer to the catalog

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Wave (Flow)
Iron Soldering
Packing
Bulk (Polystyrene form)
Package Quantity
800pcs
Weight per pc
2g

Tech Info

Collapse all Expand all