High-Voltage Contactors

B88269X2050C011

Application
General
Type
HVC300A-12SE
Product Version
HVC25
Status
ProductionProduction
Brand
TDK
  • High-Voltage Contactors:HVC300A
  • High-Voltage Contactors:HVC300A

Images are for reference only and show example products.

3D Model

Size

Height(H)
92.50mm Nom.
Width(W)
89.00mm Nom.
Depth(D)
44.00mm Nom.

Electrical Characteristics

Nominal Coil Voltage
12VDC Nom.
Maximum Operating Voltage
1000VDC Nom.
Continous Operating Current
300A
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
AEC-Q200
Not Applicable
Approval
CE, UL60947-4-1
Coil Type
Dual Coil
Auxiliary Contact
YES
Polarity
Unipolar
Packaging
Box
Package Quantity
1
Weight
500g
Further Details
Please refer to the data sheet