High-Voltage Contactors

B88269X2350C011

Application
General
Type
HVC500B-24S
Product Version
HVC25
Status
ProductionProduction
Brand
TDK
  • High-Voltage Contactors:HVC500B-24
  • High-Voltage Contactors:HVC500B

Images are for reference only and show example products.

3D Model

Size

Height(H)
92.50mm Nom.
Width(W)
89.00mm Nom.
Depth(D)
44.00mm Nom.

Electrical Characteristics

Nominal Coil Voltage
24VDC Nom.
Maximum Operating Voltage
1000VDC Nom.
Continous Operating Current
500A
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
AEC-Q200
Not Applicable
Approval
CE, UL60947-4-1
Coil Type
Single Coil
Auxiliary Contact
YES
Polarity
Bipolar
Packaging
Box
Package Quantity
1
Weight
500g
Further Details
Please refer to the data sheet