PTC Thermistors as Heating Elements

B59041R0160A010

Application
General
Type
R41
Design
Rectangular, 12 V
Status
ProductionProduction
Brand
EPCOS
  • PTC Thermistors as Heating Elements:R41,TPT0527-A
  • PTC Thermistors as Heating Elements:R41_tpt0240-i-e

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
24V
Minimum Resistance
750mΩ
Rated Resistance
3.2Ω Nom.
Reference Temperature
160°C
Surface Temperature
180°C
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet