PTC Thermistors as Heating Elements

B59060A0180A010

Application
General
Type
A60
Design
Disk shaped, 12 V
Status
ProductionProduction
Brand
EPCOS
  • PTC Thermistors as Heating Elements:A53,A60,TPT05262
  • PTC Thermistors as Heating Elements:A60_tpt0457-q

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
30V
Minimum Resistance
Rated Resistance
9Ω Nom.
Reference Temperature
180°C
Surface Temperature
185°C
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet