PTC Thermistors for Motor Start

B59196A0120A020

Product Status
Production
Application
General
Type
A196
Design
Standard sizes
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

3D Model

Size

Width(W)
19.00mm to 20.00mm
Height(H)
3.20mm ±0.20mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
350V
Rated Voltage
230V Nom.
Breakdown Voltage
700V Min.
Rated Resistance
15Ω Nom.
Max. Current
8A
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
87406
IEC Certificate (IEC60738-1)
101-QA-5
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools