PTC Thermistors for Motor Start

B59544A0120A020

Application
General
Type
A544
Design
Standard sizes
Status
ProductionProduction
Brand
EPCOS
  • PTC Thermistors for Motor Start:TPT0785-E
  • PTC Thermistors for Motor Start:tpt0657-3

Images are for reference only and show example products.

3D Model

Size

Width(W)
17.00mm to 18.00mm
Height(H)
2.50mm ±0.20mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
320V
Rated Voltage
230V Nom.
Breakdown Voltage
650V Min.
Rated Resistance
20Ω Nom.
Max. Current
8A
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
87406
IEC Certificate (IEC60738-1)
101-QA-5
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet