PTC Thermistors for Motor Start

B59546A0135A020

Application
General
Type
A546
Design
Low power consumption
Status
ObsoleteObsolete
Brand
EPCOS
  • PTC Thermistors for Motor Start:TPT0785-E
  • PTC Thermistors for Motor Start:tpt0910-5

Images are for reference only and show example products.

3D Model

Size

Width(W)
15.50mm to 16.50mm
Height(H)
2.50mm ±0.20mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
180V
Rated Voltage
120V Nom.
Breakdown Voltage
360V Min.
Rated Resistance
4.7Ω Nom.
Max. Current
12A
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
87406
IEC Certificate (IEC60738-1)
101-QA-5
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet