PTC Thermistors for Motor Start

B59549A0135A020

Application
General
Type
A549
Design
Low power consumption
Status
ProductionProduction
  • PTC Thermistors for Motor Start:TPT0785-E
  • PTC Thermistors for Motor Start:tpt0910-5

Images are for reference only and show example products.

3D Model

Size

Width(W)
15.50mm to 16.50mm
Height(H)
2.50mm ±0.20mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
350V
Rated Voltage
230V Nom.
Breakdown Voltage
640V Min.
Rated Resistance
22Ω Nom.
Max. Current
8A
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet