PTC Thermistors for Switching Applications

B59339A1502P020

Application
Industrial
Type
J29
Design
PTC thermistors in plastic case, 230 V
Status
ProductionProduction
Brand
EPCOS
  • PTC Thermistors for Switching Applications:J286,J29,TPT05585
  • PTC Thermistors for Switching Applications:J289_J286_J29_tpt0649-c

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
265V
Rated Resistance
5kΩ
Rated Current
7mA
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet