Switching Spark Gaps
B88069X0260S102
|
|
Size
D x L |
|
Detail Size Information |
Electrical Characteristics
Nominal Sparkover Voltage [DC] |
|
Nominal Breakdown Voltage |
|
Breakdown Time |
|
Approx. Discharge Peak Current |
|
Switching Operation at 25°C |
|
Trig. Breakdown Voltage |
|
Trig. Breakdown Voltage during Life |
|
Other
Operating Temperature Range |
|
Mounting Information | |
UL 1449 Certificate |
|
Packing Information |
Customer who viewed this product also viewed

Chip Varistors / Ceramic Transient Voltage Suppressors
B72510T0350K062 (Standard)
Maximum continuous voltage=45V
Maximum Clamping Voltage (8/20μs)=95V

Chip Varistors / Ceramic Transient Voltage Suppressors
B72540T0110K062
Maximum continuous voltage=14V
Maximum Clamping Voltage (8/20μs)=33V

Leaded Disk Varistors
B72207S2251K101
Max. Operating Voltage [AC]=250Vrms
Max. Surge Current Imax(8/20μs,1time)=1750A

Leaded Disk Varistors
B72220S0141K101
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=8000A

Leaded Disk Varistors
B72220S2141K101
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=10000A

Block Varistors
B72232B0681K001
Max. Operating Voltage [AC]=680Vrms
Max. Surge Current Imax(8/20μs,1time)=25kA

Surge Arresters
B88069X1500S102
2 electrodes Arresters
Nominal DC sparkover voltage = 250V

Surge Arresters
B88069X3393T203
3 electrodes Arresters
Nominal DC sparkover voltage = 420V

Surge Arresters
B88069X4190T103
2 electrodes Arresters
Nominal DC sparkover voltage = 300V

Surge Arresters
B88069X5060C502